Nut washer M10x20 H=21 FZ
MP Cable Ladders Steel
MP Bolagen
Nut washer M10x20 H=21 FZ
REF. MP-978Z
1467370
EAN.
7394333029061
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Hot-dip galvanized |
Layer thickness surface protection | 60 µm |
Thread size (metric) | 10 |
Thread type | Metric |
With spring | Yes |
With washer | No |
---|---|
With clamping plate | No |
With hexagonal nut | No |
With thread end | No |
Clickable | No |