Office trunking cover DCP12 148x50x3000 Al SYSTEMAL
Cable Ladders Systemal
ENSTO
Office trunking cover DCP12 148x50x3000 Al SYSTEMAL
REF. SYS-DCP12
1440453
EAN.
6438269327455
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 148 mm |
---|---|
Material thickness | 1.5 mm |
Suitable for cable tray | No |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Length | 3000 mm |
Type of fastening | Screw-on |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Other |
RAL-number | 0 |