Office trunking cover NCPS0160 cover 625x10x2000 Al
Cable Ladders Systemal
ENSTO
Office trunking cover NCPS0160 cover 625x10x2000 Al
REF. SYS-NCPS0160
1440407
EAN.
6438269327004
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material thickness | 5 mm |
---|---|
Suitable for cable tray | No |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Length | 2000 mm |
Type of fastening | Screw-on |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Other |
RAL-number | 0 |