Office trunking cover TB80-3 Al 80x20x3000 BLK
Cable Trunking Al Ductel
MP Bolagen
Office trunking cover TB80-3 Al 80x20x3000 BLK
REF. MP-TB80-2
1441974
EAN.
6438269318729
Office trunking cover TB80-3 Al 80x20x3000 BLK
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Length | 3000 mm |
Model | Profiled |
Mounting method cover | Spanned |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Other |
Colour | Black |
RAL-number | 9005 |
With protective foil | Yes |
Height | 19 mm |