Office trunking cover XYRV2062 56x10x3000 mm
Luminaire Rails Systemal
ENSTO
Office trunking cover XYRV2062 56x10x3000 mm
REF. SYS-XYRV2062
1441220
EAN.
6438269328087
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material thickness | 10 mm |
---|---|
Suitable for cable tray | No |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Length | 3000 mm |
Type of fastening | Snapped on |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |