Optical accessory For AVR320 luminaires, white
Ensto AVR320
ENSTO
Optical accessory For AVR320 luminaires, white
REF. AVL46
4117672
EAN.
6418677619984
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | White |
Length | 400 mm |
Width | 400 mm |
Height/depth | 121 mm |
Diameter | 400 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION