Output module - curtain Shutter/blinds actuator
Jung KNX Products
ENSTO
Output module - curtain Shutter/blinds actuator
REF. 2504REGHE
2818169
EAN.
4011377020955
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | No |
Local operation/hand operation | No |
---|---|
With LED indication | No |
Switching current (resistive) | 6 A |
Max. switching power | 1300 W |
Max. number of venetian-blind outputs | 4 |
Type of current | AC |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION