Output module KNX Fan coil actuator
Jung KNX Products
ENSTO
Output module KNX Fan coil actuator
REF. FCA2REGHE
2818197
EAN.
4011377030992
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Correcting variable consistent | Yes |
---|---|
Correcting variable switching | Yes |
Valve protection function | Yes |
Manual switch | Yes |
Max. switching current (resistive load) | 10 A |
Number of outputs | 8 |
Max. output current | 1.0E-5 A |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION