Output module KNX KNX multi station
Jung KNX Products
ENSTO
Output module KNX KNX multi station
REF. 23066REGHE
EAN.
4011377157620
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Number of actuation points | 8 |
With display | No |
Status-LED | Yes |
IR sensor | No |
Manual set point setting | No |
Presence button | No |
---|---|
With temperature controller | Yes |
With integrated DCF77 receiver | No |
With time switch clock | No |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Documentation
1 document
Instruction manual
SELECT AN ACTION