![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-2304_16REGHM-WEB-R.jpg)
Output module KNX Switch actuator
Jung KNX Products
ENSTO
Output module KNX Switch actuator
REF. 2304.16REGHM
2818159
EAN.
4011377020917
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | No |
With LED indication | No |
Max. switching power | 3680 W |
---|---|
Suitable for C-load | No |
Max. number of switching contacts | 4 |
Max. switching current | 16 A |
Rated current | 16 A |
Different phases connectable | No |
With bus connection | No |
Modular expandability | No |
Documentation
1 document
Instruction manual
SELECT AN ACTION