Pendant rail 300 mm S
MP Cable Ladders Steel
MP Bolagen
Pendant rail 300 mm S
REF. MP-911S
1467418
EAN.
7394333010175
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 300 mm |
---|---|
Width | 35 mm |
Height | 14 mm |
Slit width | 9 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | Back perforated |
With toothing | No |
---|---|
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Layer thickness surface protection | 20 µm |
Weight | 0.235 kg |