Pendant rail 3000 mm FZ
MP Cable Ladders Steel
MP BOLAGEN
Pendant rail 3000 mm FZ
REF. MP-910Z
1467325
EAN.
7394333010885
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Width | 35 mm |
Height | 14 mm |
Slit width | 9 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 9 mm |
---|---|
With toothing | No |
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |
Layer thickness surface protection | 60 µm |
Weight | 2.39 kg |