Pendant rail 3000 mm WH
MP Cable Ladders Steel
MP BOLAGEN
Pendant rail 3000 mm WH
REF. MP-910V
1467324
EAN.
7394333010915
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Width | 35 mm |
Height | 14 mm |
Slit width | 9 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | Back perforated |
With toothing | No |
---|---|
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Other |
Colour | White |
RAL-number | 9010 |
Paino | 2.32 kg |