Perforated junction box plate
MP Cable Ladders Steel
MP BOLAGEN
Perforated junction box plate
REF. MP-6552-33
1468470
EAN.
7394333401515
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Vertical |
---|---|
Plate height | 163 mm |
Plate width | 200 mm |
Type of fastening | Clamp mounting |
---|---|
Material | Steel |
Stainless steel, pickled | Yes |