Plug connector set HF 3p plug 3x1,5mm² HF 2m
EnstoNet Cable Sets Standard
ENSTO
Plug connector set HF 3p plug 3x1,5mm² HF 2m
REF. NAL310T15020
1936665
EAN.
6418677706882
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 16 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Type of finished cable | Device connection cable |
Type side 1 | Plug |
Type side 2 | Free conductor end |
Conductor end treatment | Ultrasonic compressed wire ends |
Total length | 2000 mm |
Mechanical coding | Yes |
Colour coding/contact insert | White |
Housing colour | White |
---|---|
Cable type | S05Z1Z1-F |
Dismantle length | 47 mm |
Strip length | 10 mm |
Colour outer sheath | White |
Pole codification | L, N, PE |
Nominal cross section conductor | 1.5 mm² |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Surface treatment contacts | Silver-plated |
Documentation
1 document
Line drawing
SELECT AN ACTION