Plug connector set HF 5p 5x1,5mm² HF-A 2m
EnstoNet Cable Sets Standard
ENSTO
Plug connector set HF 5p 5x1,5mm² HF-A 2m
REF. NAL550W15020
EAN.
6418677707384
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 16 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Type of finished cable | Connecting cable |
Type side 1 | Plug |
Type side 2 | Bus |
Total length | 2000 mm |
Mechanical coding | Yes |
Colour coding/contact insert | White |
---|---|
Housing colour | White |
Cable type | Other |
Colour outer sheath | White |
Pole codification | 3, N, PE, 2, 1 |
Nominal cross section conductor | 1.5 mm² |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Documentation
1 document
Line drawing
SELECT AN ACTION