Plug connector set HF 5p 5x1,5mm² HF blue 5m
EnstoNet Cable Sets Standard
ENSTO
Plug connector set HF 5p 5x1,5mm² HF blue 5m
REF. NBL550T15050S
1936998
EAN.
6418677707827
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 16 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Type of finished cable | Connecting cable |
Type side 1 | Plug |
Type side 2 | Bus |
Total length | 5000 mm |
Mechanical coding | Yes |
Colour coding/contact insert | Blue |
---|---|
Housing colour | Blue |
Cable type | S05Z1Z1-F |
Colour outer sheath | White |
Pole codification | 1, 2, 3, 4, 5 |
Nominal cross section conductor | 1.5 mm² |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Documentation
1 document
Line drawing
SELECT AN ACTION