Pole mount. luminaire MAE30LHHED IP65 25W/830 PC HH
Ensto Maestro
ENSTO
Pole mount. luminaire MAE30LHHED IP65 25W/830 PC HH
REF. MAE30LHHED/3K
4503352
EAN.
6438100405298
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Post top |
---|---|
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | Grey |
Material cover | Plastic, transparent |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | Yes |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | Yes |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | Yes |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
---|---|
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP65 |
Adjustable optics | No |
Degree of impact strength (IK) | IK09 |
Rated ambient temperature according to IEC 62722-2-1 | -40-30 °C |
Remote control | None |
With radio control | No |
Constant light output (CLO) | Yes |
With light regulation program control | No |
With connection cable | Yes |
Cable length | 4.5 m |
Max. system power | 25 W |
Rated luminous flux according to IEC 62722-2-1 | 2940 lm |
Luminaire efficacy | 118 lm/W |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Power factor | 0.98 |
Width | 590 mm |
Height/depth | 469 mm |
Length | 590 mm |
Diameter | 590 mm |
Type of wiring | Ending |
Number of poles | 4 |
Conductor cross section | 1.5 mm² |
Connection type | Other |
Documentation
2 documents
Light distribution file
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION