Pole mounting set Polybox 1008 pole mount kit
Ensto PolyBox US Pc
ENSTO
Pole mounting set Polybox 1008 pole mount kit
REF. UPMB1008
3442010
EAN.
6438100437282
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 197 mm |
Height | 326 mm |
Material | Metal |
---|---|
Colour | Zinc |
Documentation
1 document
Installation Guide
SELECT AN ACTION