Pole mounting set Polybox 1210 pole mount kit
Ensto PolyBox US Pc
ENSTO
Pole mounting set Polybox 1210 pole mount kit
REF. UPMB1210
3442011
EAN.
6438100437329
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 247 mm |
Height | 376 mm |
Material | Metal |
---|---|
Colour | Zinc |
Documentation
1 document
Installation Guide
SELECT AN ACTION