![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-ES2401TSA-WEB-R.jpg)
Push-button KNX Cover kit 1-g. complete, steel
Jung KNX Products
ENSTO
Push-button KNX Cover kit 1-g. complete, steel
REF. ES2401TSA
2818508
EAN.
4011377044449
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part button |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Metal |
Material quality | Stainless steel |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Stainless steel |
RAL-number (similar) | 9006 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Width | 70 mm |
Height | 70 mm |