Push-button KNX Room temperature controlle
Jung KNX Products
ENSTO
Push-button KNX Room temperature controlle
REF. LS5178TSEM
2818256
EAN.
4011377121577
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | Flush-mounted |
Number of actuation points | 4 |
With display | No |
Status-LED | No |
IR sensor | No |
Manual set point setting | No |
Presence button | No |
---|---|
With temperature controller | No |
With integrated DCF77 receiver | No |
With time switch clock | No |
With anti-theft/dismantling protection | No |
Central functional unit for senders/actuators | No |
Material | Plastic |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP20 |
With bus connection | No |
Documentation
1 document
Instruction manual
SELECT AN ACTION