Push-button KNX Universal PB exten. module
Jung KNX Products
ENSTO
Push-button KNX Universal PB exten. module
REF. LS5091TSEM
2818236
EAN.
4011377107045
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | No |
Number of actuation points | 2 |
---|---|
With LED indication | No |
With label area | No |
With display | No |
Material | Plastic |
Colour | White |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION