Radius limiter, 34 mm
MP Cable Ladders Steel
MP Bolagen
Radius limiter, 34 mm
REF. MP-786C
1467557
EAN.
7394333057965
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable ladder width | 200 mm |
---|---|
Suitable for circuit integrity | No |
Material | Aluminium |
---|---|
Surface protection | Anodised |