Radius limiter, 39 mm
MP Cable Ladders Steel
MP Bolagen
Radius limiter, 39 mm
REF. MP-787C
1467558
EAN.
7394333058191
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable ladder width | 300 mm |
---|---|
Suitable for circuit integrity | No |
Material | Aluminium |
---|---|
Surface protection | Anodised |