![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-TB1032-3-WEB-R.jpg)
Recessed trunking125(100)x65mm
Cable Trunking Al Ductel
MP Bolagen
Recessed trunking125(100)x65mm
REF. MP-TB1032-3
1441928
EAN.
7394333403229
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 125 mm |
---|---|
Depth | 65 mm |
Length | 3000 mm |
Number of covers | 1 |
Covers supplied with the product | No |
Symmetric | No |
Construction type rectangular | Yes |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Coated |
RAL-number | 9010 |
Construction rear wall (inner side) | Continuous other profile |
With protective foil | No |
Mounting method cover | Inner lying |
Useful cross section | 6500 mm² |