Room thermostat Insert,(1-way NC contact) 230V
Jung Products
ENSTO
Room thermostat Insert,(1-way NC contact) 230V
REF. RTR230
2621277
EAN.
4011377195417
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | On/Off |
---|---|
Type of power supply | 230 V AC |
Connection | 2-wire |
With receiver | No |
External sensor | No |
Thermal feedback | None |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 1 |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
---|---|
Sensor/feeler type | Resistance sensor |
Mounting method | Flush-mounted |
With display | No |
Operation | Turn |
With tap water circuit | No |
Contact type | Normally open contact (NO) |
Max. contact voltage | 230 V |
Degree of protection (IP) | IP20 |
Colour | Other |
Standby power consumption (solstandby) | 0.5 W |