Screw staff 928SV C2 10x10x3000
MP Cable Ladders Steel
Private Label
Screw staff 928SV C2 10x10x3000
REF. MP-928SV
1467197
EAN.
7394333123516
Screw staff 928SV C2 10x10x3000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread type | Metric |
---|---|
Thread size (metric) | 10 |
Length | 3000 mm |