Screw staff XYHU10300 Threaded rod M10 Al
Luminaire Rails Systemal
ENSTO
Screw staff XYHU10300 Threaded rod M10 Al
REF. SYS-XYHU10300
1440832
EAN.
6438269327912
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Surface protection | Other |
Thread type | Metric |
Thread size (metric) | 10 |
---|---|
Length | 3000 mm |