![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-2096LUX-WEB-R.jpg)
Sensor KNX Brightness controller
Jung KNX Products
ENSTO
Sensor KNX Brightness controller
REF. 2096LUX
2818089
EAN.
4011377127517
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Flush-mounted |
---|---|
With LED indication | No |
Type of sensor | Built-in light sensor |
With bus connection | Yes |
Number of channels | 1 |
Degree of protection (IP) | IP21 |
Documentation
1 document
Instruction manual
SELECT AN ACTION