Separation wall NDI60 3000mm
Cable Ladders Systemal
ENSTO
Separation wall NDI60 3000mm
REF. SYS-NDI60
1441595
EAN.
6438269328704
Separation wall NDI60 3000mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Model | L-profile |
Mounting perforation | No |
Type of fastening | Screwless |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for circuit integrity | Yes |
---|---|
Material | Aluminium |
Material quality | Other |
Surface protection | Other |
Colour | Aluminium |
RAL-number | 0 |