Set of 20 screws, M6x12 mm
MP Cable Ladders Steel
MP Bolagen
Set of 20 screws, M6x12 mm
REF. MP_855E
1467820
EAN.
7394333169217
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
---|---|
With nut | Yes |
Self-locking | Yes |