Set of 50 bolts, M10x20 mm
MP Cable Ladders Steel
MP Bolagen
Set of 50 bolts, M10x20 mm
REF. MP-947Z
1467473
EAN.
7394333024851
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Hot-dip galvanized |
Head form | Button head |
Countersunk head | No |
Dimension square neck bolt | 10 mm |
Thread size (metric) | 10 |
Length to bottom side head | 20 mm |
Thread length | 17 mm |
Full thread | Yes |
Screwing system | Other |
---|---|
Pitch thread | 1.5 mm |
Thread type | Metric |
Left-handed thread | No |
Head diameter | 24 mm |
Head height | 5 mm |
With flange | No |
With nut | Yes |
With washer | No |
Self-locking | No |