Set of brush cable entry
LINKEO
Legrand
Set of brush cable entry
REF. LG-646428
EAN.
3414970515568
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Brush |
---|---|
Type | Straight |
Width | 404 mm |
Material | Plastic |
Surface protection | Untreated |
Degree of protection (NEMA) | Other |
---|---|
Pre-stamping | No |
Thread type | None |
Colour | Black |
Documentation
3 documents
Instruction manual
Technical Sheet
Instruction manual
SELECT AN ACTION