Socket outlet 2-g with centr.plate.orang
Ensto Intro Socket Outlets
ENSTO
Socket outlet 2-g with centr.plate.orang
REF. LS5020NKIUO2FI
2513515
EAN.
6438100348311
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Protective contact | Other |
---|---|
Number of active contacts (round) | 4 |
With complemantary luminous signal | No |
Number of units | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | Orange |
RAL-number (similar) | 2000 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | Yes |
---|---|
Number of loop throughs | 1 |
With on/off switch | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Suitable for degree of protection (IP) | IP21 |
Device width | 70 mm |
Device height | 93 mm |
Device depth | 46 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Compliant with UK Building Regulations Part M | No |
Voltage type | AC |
Power Delivery | Yes |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 2.5-2.5 mm² |
Cover | Central cover plate |
Assembly arrangement | Basic element with central cover plate |
Connected object | No |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Energy distribution |
Documentation
1 document
Line drawing
SELECT AN ACTION