![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-ES1520KIKL-WEB-R.jpg)
Socket outlet Socket outlet with hinged lid
Jung Products
ENSTO
Socket outlet Socket outlet with hinged lid
REF. ES1520KIKL
2513805
EAN.
4011377064324
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Number of active contacts (round) | 2 |
With complemantary luminous signal | No |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | Stainless steel |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
---|---|
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Metal |
Material quality | Stainless steel |
Halogen free | No |
Surface protection | Other |
Surface finishing | Matt |
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Suitable for degree of protection (IP) | IP44 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 32 mm |
Assembly arrangement | Basic element with full cover plate |