Solid flange For 300 mm side
Ensto Cubo O
ENSTO
Solid flange For 300 mm side
REF. PCP3
3444852
EAN.
6418677172427
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 300 mm |
Height | 80 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |