Splice FZ ladders,
MP Cable Ladders Steel
MP Bolagen
Splice FZ ladders,
REF. MP-201Z
1467090
EAN.
7394333013343
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable management system width | 200-600 mm |
---|---|
Suitable for cable management system height | 100-100 mm |
Length | 220 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |