STAINSTEEL CAB 500X500X250
Atlantic
Legrand
STAINSTEEL CAB 500X500X250
REF. LG-035255
EAN.
3414970697042
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Type of covering | Cover |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 500 mm |
Width | 500 mm |
Depth | 250 mm |
Built-in depth | 277 mm |
Inner depth | 230 mm |
Material plate thickness cabinet | 1 mm |
Material plate thickness door/cover | 1 mm |
---|---|
Number of openings for flange plates | 0 |
Extension possible | No |
Housing material | Stainless steel |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class | I |
Degree of impact strength (IK) | IK10 |
Circuit integrity | None |
Documentation
2 documents
Instruction manual
Technical Sheet
3 documents
Agreement
OC / CB-FR701269
(0.39 Mo)
Agreement
TUV GS-R 60175536
(1.67 Mo)
Agreement
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
SELECT AN ACTION