Supp wire mesh yoke 300-400 RF
MP Mesh Trays
MP Bolagen
Supp wire mesh yoke 300-400 RF
REF. MP-758R
1467275
EAN.
7394333053141
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Suspended |
---|---|
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 800 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Rustproof and acidproof steel |