Support yoke 75 mm EZ
MP Cable Ladders Steel
MP Bolagen
Support yoke 75 mm EZ
REF. MP-515S
1467507
EAN.
7394333120706
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 75-75 mm |
---|---|
Suitable for cable management system height | 45-45 mm |
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwless |
---|---|
Load bearing capacity | 1500 N |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |