Support yoke threaded rod EZ
MP Cable Ladders Steel
MP BOLAGEN
Support yoke threaded rod EZ
REF. MP-759E
1467277
EAN.
7394333053561
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Suspended |
---|---|
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Retaining collar |
Load bearing capacity | 800 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |