Support yoke threaded rod RF
MP Cable Ladders Steel
MP Bolagen
Support yoke threaded rod RF
REF. MP-759R
1467278
EAN.
7394333053691
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Suspended |
---|---|
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Retaining collar |
Load bearing capacity | 800 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Rustproof and acidproof steel |