Support yoke wire mesh tray Z4
MP Mesh Trays
MP Bolagen
Support yoke wire mesh tray Z4
REF. MP-769Z4
1468894
EAN.
7394333050294
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Suspended |
---|---|
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Retaining collar |
Load bearing capacity | 400 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized and coated |