![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-ES2581A-L-WEB-R.jpg)
Surface mounted enclosure Surface box-1, steel
Jung Products
ENSTO
Surface mounted enclosure Surface box-1, steel
REF. ES2581A-L
2014000
EAN.
4011377048676
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Material | Plastic |
Material quality | Duroplast |
Halogen free | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Stainless steel |
Transparent | No |
With cover frame | No |
---|---|
With duct entry | No |
With cable entry | No |
With screw gland entry | No |
Degree of protection (IP) | IP21 |
Width | 81 mm |
Height | 81 mm |
Depth | 47 mm |
Device width | 81 mm |
Device height | 81 mm |
Device depth | 47 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION