Suspension luminaire AN12LURED LED 30W/840 L DA
Ensto Anna
ENSTO
Suspension luminaire AN12LURED LED 30W/840 L DA
REF. AN12LURED
4260403
EAN.
6438389008784
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for light line configuration | No |
---|---|
Suitable for workplace according to EN 12464-1 | Yes |
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | None |
Housing material | Aluminium |
Housing colour | White |
Material cover | Other |
Type of grid | High-gloss |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DALI-2 | Yes |
Dimming DMX | No |
Dimming programmable | No |
Dimming DSI | Yes |
Dimming RF | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | Yes |
Dimming Zigbee | No |
Dimming with push-button | Yes |
No dim function | No |
Light distributor | Reflector |
Reflector | High-gloss |
Light sharing | Symmetric |
---|---|
Colour consistency (McAdam ellipse) | SDCM3 |
Light outlet | Direct/indirect |
Direct-/indirect proportion separately controllable | No |
Rated life time L70/B50 at 25 °C | 100000 h |
Max. number of luminaires per miniature circuit breaker B16 (MCB) | 36 |
Max. number of luminaires per miniature circuit breaker C16 (MCB) | 61 |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
Emergency power supply integrated | No |
Max. system power | 30 W |
Rated luminous flux according to IEC 62722-2-1 | 3800 lm |
Colour of light | White |
Luminaire efficacy | 127 lm/W |
Colour rendering index CRI | 80-89 |
Constant light output (CLO) | No |
Colour of light adjustable | No |
Beam angle adjustable | No |
Width | 70 mm |
Height/depth | 115 mm |
Length | 1185 mm |
With suspension | No |
Type of wiring | Suitable for through wiring |
Number of poles | 5 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
Operation by Bluetooth | No |
Documentation
2 documents
Light distribution file
Installation Guide
SELECT AN ACTION