Switch panel accessory For bars 5 mm x 10-20 mm
Ensto Cubo O Accessories
ENSTO
Switch panel accessory For bars 5 mm x 10-20 mm
REF. KGH1.05
3444891
EAN.
6418677172380
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Contact protection support |
---|---|
Spare part | No |
Width | 18 mm |
Height | 78 mm |
---|---|
Depth | 266 mm |