![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-EVEP63_35-Y-WEB-R.jpg)
Switch panel for duplex Y SO 1xRCCB 3+3x16A 63A
Esteri Panel boards
ENSTO
Switch panel for duplex Y SO 1xRCCB 3+3x16A 63A
REF. EVEP63.35-Y
3428082
EAN.
6418677676772
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 63 A |
---|---|
Number of meter boards | 2 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
Number of distributor rows | 2 |
---|---|
With mounting plate | Yes |
Degree of protection (IP) | IP3X |
Width | 520 mm |
Height | 1100 mm |
Depth | 180 mm |
Documentation
1 document
Brochure
1 document
Line drawing
SELECT AN ACTION