T-piece NT030 SYSTEMAL Presto
Cable Ladders Systemal
ENSTO
T-piece NT030 SYSTEMAL Presto
REF. SYS-NT030
1441652
EAN.
6438269328988
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of rung | Imperforated profile |
---|---|
Cable ladder height | 494 mm |
Cable ladder width | 485 mm |
Material | Aluminium |
---|---|
Surface protection | Other |
RAL-number | 0 |