T-piece NT050 SYSTEMAL Presto
Cable Ladders Systemal
ENSTO
T-piece NT050 SYSTEMAL Presto
REF. SYS-NT050
1441654
EAN.
6438269329008
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of rung | Imperforated profile |
---|---|
Cable ladder height | 694 mm |
Cable ladder width | 685 mm |
Material | Aluminium |
---|---|
Surface protection | Other |
RAL-number | 0 |